2.5.3.2 Device Resources
The Device Resources section displays the complete list of diagnostics and safe-PLIBs available for the selected device, based on the loaded libraries.
To add a diagnostic or Safe-PLIB to the Project Resources section, double-click on its name in the Device Resources section. Configuration can then be done via the corresponding GUI in the Configuration Options area.
The image below illustrates a few diagnostic components available for selection