3.3.4.3 DIVAS_DivUnsiged
This function uses the DIVAS peripheral to performs a unsigned 32-bit division.
This function uses the DIVAS peripheral to perform a unsigned 32-bit division. The function takes a unsigned divisor and dividend and returns the quotient
int32_t
DIVAS_DivUnsigned
(
uint32_t numerator,
uint32_t denominator
);
Precondition
- The peripheral should have been initialized by calling the DIVAS_Initialize() function once.
Parameters
- numerator- This should contain the unsigned dividend
- denominator - This should contain the unsigned divisor
Returns
- returns 32-bit quotient