3.3.10.1 RSTC_BackupExitCauseGet

Reports the cause of the Backup Exit.

This function returns the cause of the Backup exit. Refer to the specific device data sheet to determine availability.

RSTC_BKUCAUSE 
PEXIT_RSTC_BackupExitCauseGet 
( 
    void 
);

Precondition

  • none

Parameters

  • void

Returns

  • returns enumeration of the exit cause