3.3.16.7 WDT_TimeoutPeriodSet

Set WDT Timeout Period

This function sets the WDT timeout period using the specified argument

void 
WDT_TImeoutPeriodSet
( 
    uint8_t timeoutPeriod 
);

Precondition

  • None

Parameters

  • timeoutPeriod - period for timeout

Returns

  • void