3.3.9.3 PAC_PeripheralProtectSetup

Set peripheral access control for the given peripheral using the specfied operation.

void PAC_PeripheralProtectSetup 
(
   PAC_PERIPHERAL peripheral, 
   PAC_PROTECTION operation
);

Precondition

  • Protection status return by PAC_PeripheralIsProtected() function needs to be used before calling this function.

Parameters

  • peripheral - peripheral to be operated on.
  • operation - PAC operation to be performed. Refer to the description of the PAC_PROTECTION enumeration for possible operations.

Returns

  • void