2.4 Bill of Material
The following table provides the Bill of Material (BOM) for the ATA8352 module.
| Designator | Description | Quantity | Value |
|---|---|---|---|
| C2 | Ceramic capacitor, SMD 0402, X5R, 10V, 10% | 1 | 1 µF |
| C4 | Ceramic capacitor, SMD 0402, X7R, 16V, +/-10% (de19761) | 1 | 1000 pF |
| C5 | Ceramic capacitor, SMD 0201, C0G, 25V, +/-0.25pF | 1 | 100 pF |
| C6 |
Ceramic Capacitor, KEMET CBR02C149B5GAC, HF-Capacitor C0G / NP0, 1.4 pF, 50 V, HiQ-CBR, ± 0.1pF, 125 °C, SMD 0201 | 1 | 1.4 pF |
| C6 (Alternative) | Murata GCM0335C1E1R5CA16, AEC-Q200, HF-Capacitor C0G / NP0, 1.5 pF, 50 V, HiQ-CBR, ± 0.25pF, 125 °C, SMD 0201 | 1 | 1.5 pF |
| C7 | Ceramic capacitor, SMD 0402, X7R, 16V, +/-10% (de19761) | 1 | 0.1 µF |
| C8 | Ceramic capacitor, SMD 0201, C0G, 25V, +/-0.25pF | 1 | 100 pF |
| C9 | Ceramic capacitor, SMD 0402, X7R, 16V, +/-10% (de19761) | 1 | 0.1 µF |
| C10 | Ceramic capacitor, SMD 0402, X7R, 16V, +/-10% (de19761) | 1 | 0.1 µF |
| C11 | Ceramic capacitor, SMD 0201, C0G, 25V, +/-0.25pF | 1 | 100 pF |
| C12 | Ceramic capacitor, SMD 0201, C0G, 25V, +/-0.25pF | 1 | 100 pF |
| C13 | Ceramic capacitor, SMD 0201, C0G, 25V, +/-0.25pF | 1 | 100 pF |
| C15 | Ceramic capacitor, SMD 0201, C0G, 25V, +/-0.25pF | 1 | 100 pF |
| C17 | Ceramic capacitor, SMD 0402, X7R, 16V, +/-10% (de19761) | 1 | 0.1 µF |
| C18 | Ceramic capacitor, SMD 0201, C0G, 25V, +/-0.25pF | 1 | 100 pF |
| C19 | Ceramic capacitor, SMD 0402, X7R, 16V, +/-10% (de19761) | 1 | 0.1 µF |
| L2 | Chip inductor, SMD 0402, Murata LQW15AN3N3B80D, Fixed Inductors Rdc = 30 mOhms , 3.3nH, Ir = 2000mA +/-0.1nH | 1 | 3.3 nH |
| L3 |
(Optional) Johanson Technology L-14C56NJV4T Inductor RF, 0603, 56NH, 5% | 1 | BLM11B050A |
| R3 | RES 2.2 KΩ, 1/20W, 5%, 0201 SMD | 1 | 47k |
| R4 | RES 2.2 KΩ, 1/20W, 5%, 0201 SMD | 1 | 47k |
| R7 | Thick film resistor, SMD 0201, 1/20W, 5% | 1 | 0R |
| U1 | UWB TRX | 1 | ATA8352 |
| X2 | CONN SMA Jack R/A 500 Ω Edge MNT high frequency 26.5 GHz | 1 | 901-10512-3 |
| XC1 |
SMD crystal ECX-2236 series, 48 MHz Refer to crystal specification in ATA8352 datasheet. | 1 | 48 MHz |