2.1 Schematic
The following figure shows the overview of a schematic for the ATA8352 module. This module includes the following components:
- ATA8352 UWB device with BGA 33-pin package
- SMA connector
- 48 MHz crystal for Demo version or external clock circuitry for TDoA version
- A 30 to 50Ω microstrip transformation
line for the RFIO pin
Some components are marked as not mounted as they are not necessary for application use.