2.2 Get Programmers and Debuggers

Microchip offers a range of programmers, debuggers, and extensions to support all device architectures. All solutions, including in-circuit debuggers and programmers, are USB-powered and fully integrated into their respective environments. The MPLAB ICD 5 In-Circuit Debugger offers debugging and hardware features suitable for most users. The MPLAB Snap In-Circuit Debugger and MPLAB PICkit™ 5 In-Circuit Debuggers are economical choices for basic debugging functionalities. Choosing a programmer or debugger depends on the type of development the engineer plans to perform. The MPLAB Snap is a low-cost, low-feature programmer/debugger; the PICkit 5 is a mid-range with more features than the Snap; and the high-feature functioning programmer/debugger is intended for engineers developing products for commercial or industrial applications.