2.4 MPLAB Tools for VS Code
The MPLAB Tools for VS Code are available for download from the official MPLAB Tools website or directly through the VS Code Marketplace. Both platforms offer a complete list of MPLAB extensions, which can be installed individually or collectively as part of the MPLAB Extensions Pack. Installation is performed through the VS Code Extensions interface.
A step-by-step guide for getting started with the MCC plugin in VS Code is available on the official website, including links to the Extensions Developer Help and the MPLAB Tools for VS Code video playlist.