38.3.1 Supply Voltage
PIC18LF26/45/46K40 only | |||||||
---|---|---|---|---|---|---|---|
Standard Operating Conditions (unless otherwise stated) | |||||||
Param. No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions |
Supply Voltage | |||||||
D002 | VDD |
1.8 |
— |
3.6 |
V | FOSC ≤ 16 MHz | |
2.5 |
— |
3.6 |
V | FOSC > 16 MHz | |||
3.0 |
— |
3.6 |
V | FOSC > 32 MHz | |||
RAM Data Retention(1) | |||||||
D003 | VDR | 1.5 |
— |
— |
V | Device in SLEEP mode | |
Power-on Reset Release Voltage(2) | |||||||
D004 | VPOR |
— | 1.6 |
— |
V | BOR or LPBOR disabled(3) | |
Power-on Reset Rearm Voltage(2) | |||||||
D005 | VPORR |
— | 0.8 |
— |
V | BOR or LPBOR disabled(3) | |
VDD Rise Rate to ensure internal Power-on Reset signal(2) | |||||||
D006 | SVDD | 0.05 |
— |
— | V/ms | BOR or LPBOR disabled(3) | |
Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||
PIC18F26/45/46K40 only | |||||||
Standard Operating Conditions (unless otherwise stated) | |||||||
Param. No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions |
Supply Voltage | |||||||
D002A | VDD |
2.3 |
— |
5.5 |
V | FOSC ≤ 16 MHz | |
2.5 |
— |
5.5 |
V | FOSC > 16 MHz | |||
3.0 |
— |
5.5 |
V | FOSC > 32 MHz | |||
RAM Data Retention(1) | |||||||
D003A | VDR | 1.7 |
— |
— |
V | Device in SLEEP mode | |
Power-on Reset Release Voltage(2) | |||||||
D004A | VPOR |
— | 1.6 |
— |
V | BOR or LPBOR disabled(3) | |
Power-on Reset Rearm Voltage(2) | |||||||
D005A | VPORR |
— | 1.5 |
— |
V | BOR or LPBOR disabled(3) | |
VDD Rise Rate to ensure internal Power-on Reset signal(2) | |||||||
D006A | SVDD | 0.05 |
— |
— | V/ms | BOR or LPBOR disabled(3) | |
Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|