38.3.2 Supply Current (IDD)(1,2,4)
PIC18LF26/45/46K40 only | ||||||||
---|---|---|---|---|---|---|---|---|
Standard Operating Conditions (unless otherwise stated) | ||||||||
Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. | Units | Conditions | |
VDD | Note | |||||||
D100 | IDDXT4 | XT = 4 MHz | — | 450 | 650 | μA | 3.0V | |
D100A | IDDXT4 | XT = 4 MHz | — | 310 | — | μA | 3.0V | PMD’s all 1 ’s |
D101 | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.9 | 2.6 | mA | 3.0V | |
D101A | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.4 | — | mA | 3.0V | PMD’s all 1 ’s |
D102 | IDDHFOPLL | HFINTOSC = 64 MHz | — | 7.4 | 9.4 | mA | 3.0V | |
D102A | IDDHFOPLL | HFINTOSC = 64 MHz | — | 5.2 | — | mA | 3.0V | PMD’s all 1 ’s |
D103 | IDDHSPLL64 | HS+PLL = 64 MHz | — | 6.9 | 8.9 | mA | 3.0V | |
D103A | IDDHSPLL64 | HS+PLL = 64 MHz | — | 4.9 | — | mA | 3.0V | PMD’s all 1 ’s |
D104 | IDDIDLE | IDLE mode, HFINTOSC = 16 MHz | — | 1.05 | — | mA | 3.0V | |
D105 | IDDDOZE(3) | DOZE mode, HFINTOSC = 16 MHz, Doze Ratio = 16 | — | 1.1 | — | mA | 3.0V | |
Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| ||||||||
PIC18F26/45/46K40 only | ||||||||
Standard Operating Conditions (unless otherwise stated) | ||||||||
Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. | Units | Conditions | |
VDD | Note | |||||||
D150 | IDDXT4 | XT = 4 MHz | — | 550 | 750 | μA | 3.0V | |
D150A | IDDXT4 | XT = 4 MHz | — | 410 | — | μA | 3.0V | PMD’s all 1 ’s |
D151 | IDDHFO16 | HFINTOSC = 16 MHz | — | 2.0 | 2.7 | mA | 3.0V | |
D151A | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.5 | — | mA | 3.0V | PMD’s all 1 ’s |
D152 | IDDHFOPLL | HFINTOSC = 64 MHz | — | 7.5 | 9.5 | mA | 3.0V | |
D152A | IDDHFOPLL | HFINTOSC = 64 MHz | — | 5.3 | — | mA | 3.0V | PMD’s all 1 ’s |
D153 | IDDHSPLL64 | HS+PLL = 64 MHz | — | 7.0 | 9.0 | mA | 3.0V | |
D153A | IDDHSPLL64 | HS+PLL = 64 MHz | — | 5.0 | — | mA | 3.0V | PMD’s all 1 ’s |
D154 | IDDIDLE | IDLE mode, HFINTOSC = 16 MHz | — | 1.15 | — | mA | 3.0V | |
D155 | IDDDOZE(3) | DOZE mode, HFINTOSC = 16 MHz, Doze Ratio = 16 | — | 1.2 | — | mA | 3.0V | |
Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|