26.9.6 SSPxADD
Name: | SSPxADD |
Offset: | 0xF93,0xE93 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – ADD[7:0]
- SPI and I2C Master: Baud rate divider
- I2C Slave: Address bits
Value | Name | Description |
---|---|---|
3 to 255 | SPI and I2C Master | Baud rate divider. SCK/SCL pin clock period = ((n + 1) *4)/FOSC. Values less than 3 are not valid. |
2,4,6,8 | I2C 10-bit Slave MS Address | Bits 7-3 and Bit 0 are not used and are don't care. Bits 2:1 are bits 9:8 of the 10-bit Slave Most Significant Address |
n | I2C 10-bit Slave LS Address | Bits 7:0 of 10-Bit Slave Least Significant Address |
2*(1 to 127) | I2C 7-bit Slave | Bit 0 is not used and is don't care. Bits 7:1 are the 7-bit Slave Address |