26.9.5 SSPxBUF
Name: | SSPxBUF |
Offset: | 0xF92,0xE92 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BUF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Name: | SSPxBUF |
Offset: | 0xF92,0xE92 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BUF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.