32.15.4 CMxPCH
PCH | Positive Input Source |
---|---|
111 | AVSS |
110 | FVR_Buffer2 |
101 | DAC_Output |
100 | CxPCH not connected |
011 | CxPCH not connected |
010 | CxPCH not connected |
001 | CxIN1+ |
000 | CxIN0+ |
Name: | CMxPCH |
Offset: | 0xF3C,0xF38 |
Comparator x Non-Inverting Channel Select Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PCH[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |