7.4.3 PMD2
PMD Control Register 2
Note:
- Subject to ZCD bit in Configuration Word 2.
Name: | PMD2 |
Offset: | 0xEE3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DACMD | ADCMD | CMP2MD | CMP1MD | ZCDMD | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 6 – DACMD Disable DAC bit
Value | Description |
---|---|
1 | DAC module disabled |
0 | DAC module enabled |
Bit 5 – ADCMD Disable ADC bit
Value | Description |
---|---|
1 | ADC module disabled |
0 | ADC module enabled |
Bits 1, 2 – CMPnMD Disable Comparator CMPn bit
Value | Description |
---|---|
1 | CMPn module disabled |
0 | CMPn module enabled |
Bit 0 – ZCDMD Disable Zero-Cross Detect module bit(1)
Value | Description |
---|---|
1 | ZCD module disabled |
0 | ZCD module enabled |