7.4.1 PMD0
Note:
- Clearing the SYSCMD bit disables the system clock (FOSC) to peripherals, however peripherals clocked by FOSC/4 are not affected.
- Subject to SCANE bit in Configuration Word 4.
- When enabling NVM, a delay of up to 1 µs is required before accessing data.
Name: | PMD0 |
Offset: | 0xEE1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYSCMD | FVRMD | HLVDMD | CRCMD | SCANMD | NVMMD | CLKRMD | IOCMD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SYSCMD Disable Peripheral System Clock Network bit
Disables the System clock network(1)
Value | Description |
---|---|
1 |
System clock network disabled (FOSC) |
0 |
System clock network enabled |
Bit 6 – FVRMD Disable Fixed Voltage Reference bit
Value | Description |
---|---|
1 |
FVR module disabled |
0 |
FVR module enabled |
Bit 5 – HLVDMD Disable High-Low-Voltage Detect bit
Value | Description |
---|---|
1 |
HLVD module disabled |
0 |
HLVD module enabled |
Bit 4 – CRCMD Disable CRC Engine bit
Value | Description |
---|---|
1 |
CRC module disabled |
0 |
CRC module enabled |
Bit 3 – SCANMD Disable NVM Memory Scanner bit
Disables the Scanner module(2)
Value | Description |
---|---|
1 |
NVM Memory Scan module disabled |
0 |
NVM Memory Scan module enabled |
Bit 2 – NVMMD NVM Module Disable bit
Disables the NVM module(3)
Value | Description |
---|---|
1 |
All Memory reading and writing is disabled; NVMCON registers cannot be written |
0 |
NVM module enabled |
Bit 1 – CLKRMD Disable Clock Reference bit
Value | Description |
---|---|
1 |
CLKR module disabled |
0 |
CLKR module enabled |
Bit 0 – IOCMD Disable Interrupt-on-Change bit, All Ports
Value | Description |
---|---|
1 |
IOC module(s) disabled |
0 |
IOC module(s) enabled |