7.4.5 PMD4
Name: | PMD4 |
Offset: | 0xEE5 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UART2MD | UART1MD | MSSP2MD | MSSP1MD | CWG1MD | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – UART2MD Disable EUSART2 bit
Value | Description |
---|---|
1 |
EUSART2 module disabled |
0 |
EUSART2 module enabled |
Bit 6 – UART1MD Disable EUSART1 bit
Value | Description |
---|---|
1 |
EUSART1 module disabled |
0 |
EUSART1 module enabled |
Bit 5 – MSSP2MD Disable MSSP2 bit
Value | Description |
---|---|
1 |
MSSP2 module disabled |
0 |
MSSP2 module enabled |
Bit 4 – MSSP1MD Disable MSSP1 bit
Value | Description |
---|---|
1 |
MSSP1 module disabled |
0 |
MSSP1 module enabled |
Bit 0 – CWG1MD Disable CWG1 Module bit
Value | Description |
---|---|
1 |
CWG1 module disabled |
0 |
CWG1 module enabled |