20.3 External Reset Sources

In addition to the clock source, the Timer2 also takes in an external Reset source. This external Reset source is selected for each timer with the corresponding TxRST register. This source can control starting and stopping of the timer, as well as resetting the timer, depending on which mode the timer is in. Reset source selections are shown in the following table.

Table 20-2. External Reset Sources
RSEL<3:0>Reset Source
TMR2TMR4TMR6
1011-1111ReservedReservedReserved
1010ZCD_OUTZCD_OUTZCD_OUT
1001CMP2OUTCMP2OUTCMP2OUT
1000CMP1OUTCMP1OUTCMP1OUT
0111PWM4OUTPWM4OUTPWM4OUT
0110PWM3OUTPWM3OUTPWM3OUT
0101CCP2OUTCCP2OUTCCP2OUT
0100CCP1OUTCCP1OUTCCP1OUT
0011TMR6 post-scaledTMR6 post-scaledReserved
0010TMR4 post-scaledReservedTMR4 post-scaled
0001ReservedTMR2 post-scaledTMR2 post-scaled
0000Pin selected by T2INPPSPin selected by T4INPPSPin selected by T6INPPS