20.9 Register Definitions: Timer2 Control

Long bit name prefixes for the Timer2 peripherals are shown in table below. Refer to Section "Long Bit Names" for more information.

Table 20-4. Timer2 long bit name prefixes
PeripheralBit Name Prefix
Timer2T2
Timer4T4
Timer6T6
: References to module Timer2 apply to all the even numbered timers on this device. (Timer2, Timer4, etc.)