19.14 Register Definitions: Timer1

Long bit name prefixes for the odd numbered timers is shown in the following table. Refer to the "Long Bit Names" section for more information.

Table 19-5. Timer1 prefixes
PeripheralBit Name Prefix
Timer1T1
Timer3T3
Timer5T5