19.2.1 Clock Source Selection
The T0CS bits in the T0CON1 register are used to select the clock source for Timer0. Refer to the Timer0 Clock Source Selections table for possible clock sources.
The T0CS bits in the T0CON1 register are used to select the clock source for Timer0. Refer to the Timer0 Clock Source Selections table for possible clock sources.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.