19.2.4 Programmable Prescaler
Timer0 has 16 programmable input prescaler options ranging from 1:1 to 1:32768. The prescaler values are selected using the T0CKPS bits.
The prescaler counter is not directly readable or writable. The prescaler counter is cleared on the following events:
- A write to the TMR0L register
 - A write to either the T0CON0 or T0CON1 registers
 - Any device Reset