10.8.1 WDTCON0
Note: 
- Times are approximate. WDT time is based on 31 kHz LFINTOSC.
 - When WDTCPS in CONFIG3 = 
11111, the Reset value (q) of WDTPS is ‘01011’. Otherwise, the Reset value of WDTPS is equal to WDTCPS in CONFIG3. - When WDTCPS in CONFIG3L ≠ 
11111, these bits are read-only. 
| Name: | WDTCON0 | 
| Offset: | 0xED2 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WDTPS[4:0] | SEN | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | q | q | q | q | q | 0 | |||
Bits 5:1 – WDTPS[4:0] Watchdog Timer Prescale Select bits(1)
| Value | Description | 
|---|---|
11111 to
                        10011 | 
               Reserved. Results in minimum interval (1 ms) | 
10010 | 
               1:8388608 (223) (Interval 256s nominal) | 
10001 | 
               1:4194304 (222) (Interval 128s nominal) | 
10000 | 
               1:2097152 (221) (Interval 64s nominal) | 
01111 | 
               1:1048576 (220) (Interval 32s nominal) | 
01110 | 
               1:524288 (219) (Interval 16s nominal) | 
01101 | 
               1:262144 (218) (Interval 8s nominal) | 
01100 | 
               1:131072 (217) (Interval 4s nominal) | 
01011 | 
               1:65536 (Interval 2s nominal) (Reset value) | 
01010 | 
               1:32768 (Interval 1s nominal) | 
01001 | 
               1:16384 (Interval 512 ms nominal) | 
01000 | 
               1:8192 (Interval 256 ms nominal) | 
00111 | 
               1:4096 (Interval 128 ms nominal) | 
00110 | 
               1:2048 (Interval 64 ms nominal) | 
00101 | 
               1:1024 (Interval 32 ms nominal) | 
00100 | 
               1:512 (Interval 16 ms nominal) | 
00011 | 
               1:256 (Interval 8 ms nominal) | 
00010 | 
               1:128 (Interval 4 ms nominal) | 
00001 | 
               1:64 (Interval 2 ms nominal) | 
00000 | 
               1:32 (Interval 1 ms nominal) | 
Bit 0 – SEN Software Enable/Disable for Watchdog Timer bit
| Value | Name | Description | 
|---|---|---|
| — | If WDTE =
                  1x | 
               This bit is ignored | 
1 | 
               If WDTE =
                  01 | 
               WDT is turned on | 
0 | 
               If WDTE =
                  01 | 
               WDT is turned off | 
| — | If WDTE =
                  00 | 
               This bit is ignored |