6.6.1 CLKRCON
Note: 
            
- Bits are valid for reference clock divider values of two or larger, the base clock cannot be further divided.
 
| Name: | CLKRCON | 
| Offset: | 0xF3E | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | DC[1:0] | DIV[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | |||
Bit 7 – EN
| Value | Description | 
|---|---|
1 | 
               
                   Reference clock module enabled  | 
            
0 | 
               
                   Reference clock module is disabled  | 
            
Bits 4:3 – DC[1:0]
| Value | Description | 
|---|---|
11 | 
               
                   Clock outputs duty cycle of 75%  | 
            
10 | 
               
                   Clock outputs duty cycle of 50%  | 
            
01 | 
               
                   Clock outputs duty cycle of 25%  | 
            
00 | 
               
                   Clock outputs duty cycle of 0%  | 
            
Bits 2:0 – DIV[2:0]
| Value | Description | 
|---|---|
111 | 
               
                   Base clock value divided by 128  | 
            
110 | 
               
                   Base clock value divided by 64  | 
            
101 | 
               
                   Base clock value divided by 32  | 
            
100 | 
               
                   Base clock value divided by 16  | 
            
011 | 
               
                   Base clock value divided by 8  | 
            
010 | 
               
                   Base clock value divided by 4  | 
            
001 | 
               
                   Base clock value divided by 2  | 
            
000 | 
               
                   Base clock value  |