20.14 Register Definitions: Timer1
Long bit name prefixes for the odd numbered timers is shown in the following table. Refer to the “Long Bit Names” section for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| Timer1 | T1 |
| Timer3 | T3 |
| Timer5 | T5 |
Long bit name prefixes for the odd numbered timers is shown in the following table. Refer to the “Long Bit Names” section for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| Timer1 | T1 |
| Timer3 | T3 |
| Timer5 | T5 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.