12.5.3 NVMADR
| Name: | NVMADR | 
| Offset: | 0xF7E | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NVMADRH[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMADRL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 9:8 – NVMADRH[1:0] EEPROM Most Significant Address bits
Note: This register is only implemented
               in devices with more than 256 bytes of data EEPROM.