1.2 Adding sNVM Data to the Bitstream
(Ask a Question)The sNVM is a user non-volatile flash memory that can be programmed independently. Each RT PolarFire FPGA has 56 Kbytes of sNVM.
To add multiple sNVM data clients to the bitstream in Libero SoC, go to Design Flow > Program Design > Configure Design Initialization Data and Memories, as shown in the following figure.