1.1.4 RAM Blocks Low-Power

The dual-port LSRAM, two-port LSRAM, and micro-SRAM can also be set for minimum power consumption. The following figures show how the dual-port LSRAM, two-port LSRAM, and micro-SRAM are set to low-power.

Figure 1-2. Low-Power Setting for Dual-Port LSRAM
Figure 1-3. Low-Power Setting for Two-Port LSRAM
Figure 1-4. Low-Power Setting for Micro-SRAM