3.3.2 Accumulated Phase Voltage Quantities

The metrology module generates the following accumulated phase voltage (V2) quantities: V_A, V_B, V_C, V_A_F, V_B_F and V_C_F.

They are in units of [Volt2samp scaled]. They are scaled accumulated phase voltage quantities in the whole integration period. They are calculated according to the following formula:

Where, V_x_samplei is ith sampled phase voltage value of phase x in present integration period; x = [A, B, C]; N is the number of samples in the last measurement interval.

They may be used to calculate the RMS value of phase voltage.

V_x and V_x_F are stored in uQ24.40 format.

Name: V_A/V_B/V_C/V_A_F/V_B_F/V_C_F
Offset: Metrology_Acc_Out[33-39]
Property: Read

Bit 6362616059585756 
 V_x/V_x_F[63:56] 
Access RRRRRRRR 
Reset  
Bit 5554535251504948 
 V_x/V_x_F[55:48] 
Access RRRRRRRR 
Reset  
Bit 4746454443424140 
 V_x/V_x_F[47:40] 
Access RRRRRRRR 
Reset  
Bit 3938373635343332 
 V_x/V_x_F[39:32] 
Access RRRRRRRR 
Reset  
Bit 3130292827262524 
 V_x/V_x_F[31:24] 
Access RRRRRRRR 
Reset  
Bit 2322212019181716 
 V_x/V_x_F[23:16] 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 V_x/V_x_F[15:8] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 V_x/V_x_F[7:0] 
Access RRRRRRRR 
Reset  

Bits 63:0 – V_x/V_x_F[63:0] Volt-squared-samples, phase-x (uQ24.40)