3.3.3 Accumulated Voltage Quantities Between Phases
The metrology module generates the following accumulated phase voltage (V) quantities between phases: V_AB, V_BC, V_CA, V_AB_F, V_BC_F and V_CA_F.
They are in units of [Volt2samp scaled]. They are scaled accumulated voltage quantities between phases in the whole integration period. They are calculated according to the following formula:
Where, V_x_samplei is ith sampled phase voltage value of phase x in present integration period; V_y_samplei is ith sampled phase voltage value of phase y in present integration period; x = [A, B, C]; y = [B, C, A]; N is the number of samples in the last measurement interval.
They are used to calculate the RMS value of voltage between phases.
V_xy and V_xy_F are stored in uQ24.40 format.
Name: | V_AB/V_BC/V_CA/V_AB_F/V_BC_F/V_CA_F |
Offset: | Metrology_Acc_Out[41-46] |
Property: | Read |
Bit | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 | |
V_xy/V_xy_F[63:56] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 | |
V_xy/V_xy_F[55:48] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | |
V_xy/V_xy_F[47:40] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 | |
V_xy/V_xy_F[39:32] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
V_xy/V_xy_F[31:24] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
V_xy/V_xy_F[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
V_xy/V_xy_F[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
V_xy/V_xy_F[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |