3.3.6 Total Accumulated Quantities

The metrology module generates the following accumulated total quantities: ACC_T0, ACC_T1 and ACC_T2.

Total accumulated quantities are specified by PCx_TYPE. They are used to save the total accumulated energy. They are updated every full line cycle (20 ms for 50 Hz and 16.667 ms for 60 Hz).

They are stored in sQ33.30 format. Max ±8589934 KWh/KVarh/KAmp2h can be stored in these quantities.

Before resetting the metrology firmware, the application must store present ACC_T0, ACC_T1 and ACC_T2. After resetting the metrology firmware, the application must restore ACC_T0, ACC_T1 and ACC_T2.

ACC_Tx is stored in sQ33.30 format.

Name: ACC_T0/ACC_T1/ACC_T2
Offset: Metrology_Acc_Out[50-52]
Property: Read

Bit 6362616059585756 
 ACC_Tx[63:56] 
Access RRRRRRRR 
Reset  
Bit 5554535251504948 
 ACC_Tx[55:48] 
Access RRRRRRRR 
Reset  
Bit 4746454443424140 
 ACC_Tx[47:40] 
Access RRRRRRRR 
Reset  
Bit 3938373635343332 
 ACC_Tx[39:32] 
Access RRRRRRRR 
Reset  
Bit 3130292827262524 
 ACC_Tx[31:24] 
Access RRRRRRRR 
Reset  
Bit 2322212019181716 
 ACC_Tx[23:16] 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 ACC_Tx[15:8] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 ACC_Tx[7:0] 
Access RRRRRRRR 
Reset  

Bits 63:0 – ACC_Tx[63:0] Total Accumulated Quantities Specified by PCx_TYPE (sQ33.30)