The metrology module generates the following accumulated active power (P) quantities:
P_A, P_B, P_C, P_A_F, P_B_F, P_C_F, P_N and P_N_F.
They are in units of [W-samp scaled]. They are scaled accumulated active power
quantities in the whole integration period. They are calculated according to the
following formulas:
P_x= ∑Ni=1V_x_samplei×I_x_samplei | x= [A, B, C] |
P_x= ∑Ni=1V_avc_samplei×I_x_samplei | x= [N] |
Where, V_x_samplei is ith sampled phase voltage value of
phase x in present integration period; V_avc_samplei is
ith sampled phase voltage value of the active voltage channel
(according to STATE_FLAG.TIMING_Vx) in present integration period;
I_x_samplei is ith sampled phase current value
of phase x in present integration period; x = [A, B, C, N]; N is the number of
samples in the last measurement interval.
They are used to calculate the active power. In the case of the neutral channel, it
is useful for calculating the angle of the neutral current.
P_x and P_x_F are stored in sQ23.40 format.