3.2.1 Metrology Firmware Version
Name: | VERSION |
Offset: | Metrology_Reg_Out[0] |
Property: | Read |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FIRMWARE_MAJOR_VER[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FIRMWARE_MINOR_VER[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FIRMWARE_REV[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bits 23:16 – FIRMWARE_MAJOR_VER[7:0] Major Firmware Version
It indicates the major version number of metrology firmware.
Bits 15:8 – FIRMWARE_MINOR_VER[7:0] Minor Firmware Version
It indicates the minor version number of metrology firmware.
Bits 7:0 – FIRMWARE_REV[7:0] Firmware Revision
It indicates the revision number of metrology firmware.