3.2.6 Number of Samples in the Last Measurement Interval

Name: N
Offset: Metrology_Reg_Out[5]
Property: Read

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 N[15:8] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 N[7:0] 
Access RRRRRRRR 
Reset  

Bits 15:0 – N[15:0] Number of Samples in the Last Measurement Interval (uQ16.0)

The number of samples, N, in the last measurement interval based on zero-crossings of the selected voltage channel.

Note: It is recommended that this value be used to calculate the RMS value or power.