3.2.8 Active Line Voltage Fundamental Harmonic Frequency
Name: | FREQ |
Offset: | Metrology_Reg_Out[7] |
Property: | Read |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FREQ[31:24] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FREQ[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FREQ[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FREQ[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |