3.2 Metrology Status Registers

The Metrology module generates primary 32-bit output measurement quantities for each measurement interval, per-phase quantities with each phase designated by the subscript “_x”. The starting address is 0x20088150.

Table 3-4. Metrology Status Registers
IndexAddressVariableAccess ModeNameFormatNo. BytesMin ValueMax ValueDefaultUnits
00x20088150VERSIONRMetrology Firmware version—4———integer
10x20088154STATUSRMetrology Status register—4———integer
20x20088158STATE_FLAGRMetrology Version and State Flags register—4———integer
30x2008815CCAPTURE_STATUSRWaveform capture status—4———integer
40x20088160INTERVAL_NUMRInterval number—40——integer
50x20088164NRNumber samples in measurement intervaluQ16.04139600integer
60x20088168PH_OFFSETRPhase calibration offsetsQ0.314-1.000+0.9999—BAMS
70x2008816CFREQRFrequency of fundamental harmonicuQ20.12442.569—Hz
80x20088170FREQ_VARFrequency of fundamental harmonic, VAuQ20.12442.569—Hz
90x20088174FREQ_VBRFrequency of fundamental harmonic, VBuQ20.12442.569—Hz
100x20088178FREQ_VCRFrequency of fundamental harmonic, VCuQ20.12442.569—Hz
110x2008817CRESERVED————————
120x20088180TEMPERATURERTemperature, averagesQ23.84———ºC
130x20088184V_A_MAXRMax phase-A voltage during measurement intervalsQ2.294-4.03.9999—Vpk scaled
140x20088188V_B_MAXRMax phase-B voltage during measurement intervalsQ2.294-4.03.9999—Vpk scaled
150x2008818CV_C_MAXRMax phase-C voltage during measurement intervalsQ2.294-4.03.9999—Vpk scaled
160x20088190RESERVED-——4————
170x20088194I_A_MAXRMax phase-A current during measurement intervalsQ2.294-4.03.9999—Apk scaled
180x20088198I_B_MAXRMax phase-B current during measurement intervalsQ2.294-4.03.9999—Apk scaled
190x2008819CI_C_MAXRMax phase-C current during measurement intervalsQ2.294-4.03.9999—Apk scaled
200x200881A0I_Nm_MAXRMax phase-N measured current during measurement intervalsQ2.294———Apk scaled
210x200881A4I_Ni_MAXRMax phase-N imputed current during measurement intervalsQ16.154———Amppk
220x200881A8FEATURESRCompiled feature indicator bitsuQ32.04————
230x200881ACN_CYCLERNumber samples in the last cycleuQ20.124139600real number
240x200881B0RESERVED———4————
250x200881B4RESERVED———4————
260x200881B8PULSE0_COUNTERRNumber of pulses issued (Pulse 0)uQ32.04——0integer
270x200881BCPULSE1_COUNTERRNumber of pulses issued (Pulse 1)uQ32.04——0integer
280x200881C0PULSE2_COUNTERRNumber of pulses issued (Pulse 2)uQ32.04——0integer
290x200881C4RESERVED———4————
300x200881C8ZC_N_VARZero-crossing sample number of phase-A voltageuQ20.124———real number
310x200881CCZC_N_VBRZero-crossing sample number of phase-B voltageuQ20.124———real number
320x200881D0ZC_N_VCRZero-crossing sample number of phase-C voltageuQ20.124———real number
330x200881D4RESERVED———4————
340x200881D8ATSENSE_CAL_41_44RATSENSE manufacturing calibration data, registers 41-44uQ32.04———integer
350x200881DCATSENSE_CAL_45_48RATSENSE manufacturing calibration data, registers 45-48uQ32.04———integer