3.1 Metrology Control Registers

The starting address is 0x20088000.

Table 3-2. Metrology Control Registers
IndexAddressVariableAccess ModeNameFormatNo. BytesMin ValueMax ValueDefaultUnits
00x20088000STATE_CTRLR/WMetrology State Control registeruQ32.04— — — integer
10x20088004FEATURE_CTRLR/WMetrology Feature Setting register uQ32.04— — — integer
20x20088008AFE_SELECTIONR/WAFE Selection registeruQ32.04— — — integer
30x2008800CCHANNEL_MATRIXR/WPhysical to logical channel assignment matrixuQ32.04— — — integer
40x20088010HARMONIC_CTRLR/WHarmonic Control registeruQ32.04— — — integer
50x20088014METER_TYPER/WSensor Type and Service Type Settings registeruQ32.04— — — integer
60x20088018MR/WNumber of line cycles for integration perioduQ32.04019800integer
70x2008801CN_MAXR/WMaximum number of samples in an integration perioduQ32.04— 1320004400integer
80x20088020PULSE0_CTRLR/WPulse 0 control: enable/disable, polarity, quantity type selectionuQ32.04— — — integer
90x20088024PULSE0_K_tR/WPulse 0 Meter Constant registeruQ8.244— — 0.3125Wh/imp, VArh/imp, Amp2h/imp, VAh/imp
100x20088028PULSE1_CTRLR/WPulse 1 control: enable/disable, polarity, quantity type selectionuQ32.04— — — integer
110x2008802CPULSE1_K_tR/WPulse 1 Meter Constant registeruQ8.244— — 0.3125Wh/imp, VArh/imp, Amp2h/imp, VAh/imp
120x20088030PULSE2_CTRLR/WPulse 2 control: enable/disable, polarity, quantity type selectionuQ32.04— — — integer
130x20088034PULSE2_K_tR/WPulse 2 Meter Constant registeruQ8.244— — 0.3125Wh/imp, VArh/imp, Amp2h/imp, VAh/imp
140x20088038SYNTHESIZER_ADDRR/WSynthesizer Address— 4— — — integer
150x2008803CCREEP_THRESHOLD_PR/WStarting per-cycle total Active Energy for pulse and pulse accumulationuQ2.304— — — Wh
160x20088040CREEP_THRESHOLD_P_AR/WStarting per-cycle phase-A Active Energy. Affects accumulators (P_A, P_A_F, CYCLE_P_A, CYCLE_P_A_F) and pulse measurementuQ12.204— — — mW scaled
170x20088044CREEP_THRESHOLD_P_BR/WStarting per-cycle phase-B Active Energy. Affects accumulators (P_B, P_B_F, CYCLE_P_B, CYCLE_P_B_F) and pulse measurement.uQ12.204— — — mW scaled
180x20088048CREEP_THRESHOLD_P_CR/WStarting per-cycle phase-C Active Energy. Affects accumulators (P_C, P_C_F, CYCLE_P_C, CYCLE_P_C_F) and pulse measurement.uQ12.204— — — mW scaled
190x2008804CCREEP_THRESHOLD_QR/WStarting per-cycle total Reactive Quadergy for pulse and pulse accumulation.uQ2.304— — — VARh
200x20088050CREEP_THRESHOLD_Q_AR/WStarting per-cycle phase-A Reactive Energy. Affects accumulators (Q_A, Q_A_F, CYCLE_Q_A, CYCLE_Q_A_F) and pulse measurement.uQ12.204— — — mVAr scaled
210x20088054CREEP_THRESHOLD_Q_BR/WStarting per-cycle phase-B Reactive Energy. Affects accumulators (Q_B, Q_B_F, CYCLE_Q_B, CYCLE_Q_B_F) and pulse measurement.uQ12.204— — — mVAr scaled
220x20088058CREEP_THRESHOLD_Q_CR/WStarting per-cycle phase-C Reactive Energy. Affects accumulators (Q_C, Q_C_F, CYCLE_Q_C, CYCLE_Q_C_F) and pulse measurement.uQ12.204— — — mVAr scaled
230x2008805CCREEP_THRESHOLD_IR/WStarting per-phase current for both Energy and Quadergy pulse and pulse accumulation.uQ12.204— — — mArms scaled
240x20088060CREEP_THRESHOLD_I_AR/WStarting phase-A current for both Energy and Quadergy. Affects accumulators (I_A, I_A_F, CYCLE_I_A, CYCLE_I_A_F) and pulse measurement.uQ12.204— — — mArms scaled
250x20088064CREEP_THRESHOLD_I_BR/WStarting phase-B current for both Energy and Quadergy. Affects accumulators (I_B, I_B_F, CYCLE_I_B, CYCLE_I_B_F) and pulse measurement.uQ12.204— — — mArms scaled
260x20088068CREEP_THRESHOLD_I_CR/WStarting phase-C current for both Energy and Quadergy. Affects accumulators (I_C, I_C_F, CYCLE_I_C, CYCLE_I_C_F) and pulse measurement.uQ12.204— — — mArms scaled
270x2008806CCREEP_THRESHOLD_SR/WStarting per-cycle total Apparent energy for pulse and pulse accumulation.uQ2.304— — — VAh
280x20088070POWER_OFFSET_CTRLR/WPower offset controluQ32.04— — — integer
290x20088074POWER_OFFSET_PR/WPulse computation active power offset compensation used to eliminate voltage effects to small current (cross talk). Affects only pulse measurements.sQ1.304-2.0001.9999…0 Wh/cycle
300x20088078POWER_OFFSET_QR/WPulse computation reactive power offset compensation used to eliminate voltage effects to small current (cross talk). Affects only pulse measurements.sQ1.304-2.0001.9999…0 VARh/cycle
310x2008807CPOWER_OFFSET_SR/WPulse computation apparent power offset compensation used to eliminate voltage effects to small current (cross talk). Affects only pulse measurements.sQ1.304— — — I2h/cycle
320x20088080SWELL_THRESHOLD_VAR/WVoltage swell threshold for each half cycle of phase-A voltage.uQ0.32400.9999…— —
330x20088084SWELL_THRESHOLD_VBR/WVoltage swell threshold for each half cycle of phase-B voltage.uQ0.32400.9999…— —
340x20088088SWELL_THRESHOLD_VCR/WVoltage swell threshold for each half cycle of phase-C voltage.uQ0.32400.9999…— —
350x2008808CSAG_THRESHOLD_VAR/WVoltage sag threshold for each half cycle of phase-A voltage.uQ0.32400.9999…— —
360x20088090SAG_THRESHOLD_VBR/WVoltage sag threshold for each half cycle of phase-B voltage.uQ0.32400.9999…— —
370x20088094SAG_THRESHOLD_VCR/WVoltage sag threshold for each half cycle of phase-C voltage.uQ0.32400.9999…— —
380x20088098INTERRUPT_THRESHOLD_VAR/WInterrupt threshold for each half cycle of phase-A voltage.uQ0.32400.9999…— —
390x2008809CINTERRUPT_THRESHOLD_VBR/WInterrupt threshold for each half cycle of phase-B voltage.uQ0.32400.9999…— —
400x200880A0INTERRUPT_THRESHOLD_VCR/WInterrupt threshold for each half cycle of phase-C voltage.uQ0.32400.9999…— —
410x200880A4RESERVEDR/W— — 4— — — —
420x200880A8RESERVEDR/W— — 4— — — —
430x200880ACRESERVEDR/W— — 4— — — —
440x200880B0K_IAR/WADC input current conversion factor = I_A(rms)/Vadc(rms)uQ22.104— 2,000.00— ARMS/VADCRMS
450x200880B4K_VAR/WADC input voltage conversion factor = V_A(rms)/Vadc(rms)uQ22.104— 4,000.00— VRMS/VADCRMS
460x200880B8K_IBR/WADC input current conversion factor = I_B(rms)/Vadc(rms)uQ22.104— 2,000.00— ARMS/VADCRMS
470x200880BCK_VBR/WADC input voltage conversion factor = V_B(rms)/Vadc(rms)uQ22.104— 4,000.00— VRMS/VADCRMS
480x200880C0K_ICR/WADC input current conversion factor = I_C(rms)/Vadc(rms)uQ22.104— 2,000.00— ARMS/VADCRMS
490x200880C4K_VCR/WADC input voltage conversion factor = V_C(rms)/Vadc(rms)uQ22.104— 4,000.00— VRMS/VADCRMS
500x200880C8K_INR/W ADC input current conversion factor = I_N(rms)/Vadc(rms)uQ22.104— 2,000.00— ARMS/VADCRMS
510x200880CCK_VDR/W ADC input voltage conversion factor = V_D(rms)/Vadc(rms)uQ22.104— 4,000.00— VRMS/VADCRMS
520x200880D0CAL_M_IAR/WCurrent magnitude calibration constant, I_AsQ2.294-4.0000+3.9999+1.0000—
530x200880D4CAL_M_VAR/WVoltage magnitude calibration constant, V_AsQ2.294-4.0000+3.9999+1.0000—
540x200880D8CAL_M_IBR/WCurrent magnitude calibration constant, I_BsQ2.294-4.0000+3.9999+1.0000—
550x200880DCCAL_M_VBR/WVoltage magnitude calibration constant, V_BsQ2.294-4.0000+3.9999+1.0000—
560x200880E0CAL_M_ICR/WCurrent magnitude calibration constant, I_CsQ2.294-4.0000+3.9999+1.0000—
570x200880E4CAL_M_VCR/WVoltage magnitude calibration constant, V_CsQ2.294-4.0000+3.9999+1.0000—
580x200880E8CAL_M_INR/WCurrent magnitude calibration constant, I_NsQ2.294-4.0000+3.9999+1.0000—
590x200880ECCAL_M_VDR/WVoltage magnitude calibration constant, V_DsQ2.294-4.0000+3.9999+1.0000—
600x200880F0CAL_PH_IAR/WCurrent phase calibration constant, I_AsQ0.314-1.000+0.9990BAMS
610x200880F4CAL_PH_VAR/WVoltage phase calibration constant, V_AsQ0.314-1.000+0.9990 BAMS
620x200880F8CAL_PH_IBR/WCurrent phase calibration constant, I_BsQ0.314-1.000+0.9990BAMS
630x200880FCCAL_PH_VBR/WVoltage phase calibration constant, V_BsQ0.314-1.000+0.9990 BAMS
640x20088100CAL_PH_ICR/WCurrent phase calibration constant, I_CsQ0.314-1.000+0.9990 BAMS
650x20088104CAL_PH_VCR/WVoltage phase calibration constant, V_CsQ0.314-1.000+0.9990 BAMS
660x20088108CAL_PH_INR/W Current phase calibration constant, I_N sQ0.314-1.000 +0.999 0BAMS
670x2008810CRESERVED— — — 4— — — —
680x20088110CAPTURE_CTRLR/WWaveform capture control registeruQ32.04— — — integer
690x20088114CAPTURE_BUFF_SIZER/WWaveform capture buffer sizeuQ32.0418000000— integer
700x20088118CAPTURE_ADDRR/WWaveform capture buffer address pointeruQ32.04— — — pointer
710x2008811CRESERVED— — —4— — — —
720x20088120RESERVED— — —4— — — —
730x20088124RESERVED— — —4— — — —
740x20088128AFE_CTRL_0R/WAFE Control register 0uQ32.04— — — integer
750x2008812CRESERVED— — —4— — — —
760x20088130RESERVED— — — 4— — — —
770x20088134RESERVED— — —4— — — —
780x20088138POWER_OFFSET_P_AR/WPhase-A accumulation active power offset compensation used to eliminate voltage effects at small current (cross talk). Affects accumulator and pulse measurement.sQ-9.404-2.0001.9999…0.0W-samp scaled
790x2008813CPOWER_OFFSET_P_BR/WPhase-B accumulation active power offset compensation used to eliminate voltage effects at small current (cross talk). Affects accumulator and pulse measurement.sQ-9.404-2.0001.9999…0.0W-samp scaled
800x20088140POWER_OFFSET_P_CR/WPhase-C accumulation active power offset compensation used to eliminate voltage effects at small current (cross talk). Affects accumulator and pulse measurement.sQ-9.404-2.0001.9999…0.0W-samp scaled
810x20088144POWER_OFFSET_Q_AR/WPhase-A accumulation reactive power offset compensation used to eliminate voltage effects at small current (cross talk). Affects accumulator and pulse measurement.sQ-9.404-2.0001.9999…0.0VAR-samp scaled
820x20088148POWER_OFFSET_Q_BR/WPhase-B accumulation reactive power offset compensation used to eliminate voltage effects at small current (cross talk). Affects accumulator and pulse measurement.sQ-9.404-2.0001.9999…0.0VAR-samp scaled
830x2008814CPOWER_OFFSET_Q_CR/WPhase-C accumulation reactive power offset compensation used to eliminate voltage effects at small current (cross talk). Affects accumulator and pulse measurement.sQ-9.404-2.0001.9999…0.0VAR-samp scaled