3.4 Per-Cycle Accumulated Output Quantities

The starting address is 0x20088398. All values are integrated at an equivalent sampling rate of 4 kHz. The registers are updated upon detection of a positive zero-crossing in the dominant phase.

The Metrology module generates the following per-cycle output measurements.

Table 3-6. Per-Cycle Accumulated Output Quantities
IndexAddressVariableAccess ModeNameFormatNo. BytesMin ValueMax ValueDefaultUnits
00x20088398CYCLE_V_ARPer-cycle Volt-squared-samples, phase-A, fundamental + harmonicsuQ24.408———Volt2samp scaled
10x200883A0CYCLE_V_BRPer-cycle Volt-squared-samples, phase-B, fundamental + harmonicsuQ24.408———Volt2samp scaled
20x200883A8CYCLE_V_CRPer-cycle Volt-squared-samples, phase-C, fundamental + harmonicsuQ24.408———Volt2samp scaled
30x200883B0CYCLE_V_A_FRPer-cycle Volt-squared-samples, phase-A, fundamental onlyuQ24.408———Volt2samp scaled
40x200883B8CYCLE_V_B_FRPer-cycle Volt-squared-samples, phase-B, fundamental onlyuQ24.408———Volt2samp scaled
50x200883C0CYCLE_V_C_FRPer-cycle Volt-squared-samples, phase-C, fundamental onlyuQ24.408———Volt2samp scaled
60x200883C8CYCLE_V_ABRPer-cycle Volt-squared-samples, VA – VB, fundamental + harmonicsuQ24.408———Volt2samp scaled
70x200883D0CYCLE_V_BCRPer-cycle Volt-squared-samples, VB – VC, fundamental + harmonicsuQ24.408———Volt2samp scaled
80x200883D8CYCLE_V_CARPer-cycle Volt-squared-samples, VC – VA, fundamental + harmonicsuQ24.408———Volt2samp scaled
90x200883E0CYCLE_V_AB_FRPer-cycle Volt-squared-samples, VA – VB, fundamental onlyuQ24.408———Volt2samp scaled
100x200883E8CYCLE_V_BC_FRPer-cycle Volt-squared-samples, VB – VC, fundamental onlyuQ24.408———Volt2samp scaled
110x200883F0CYCLE_V_CA_FRPer-cycle Volt-squared-samples, VC – VA, fundamental onlyuQ24.408———Volt2samp scaled
120x200883F8CYCLE_I_ARPer-cycle Amp-squared-samples, phase-A, fundamental + harmonicsuQ24.408———Amp2samp scaled
130x20088400CYCLE_I_BRPer-cycle Amp-squared-samples, phase-B, fundamental + harmonicsuQ24.408———Amp2samp scaled
140x20088408CYCLE_I_CRPer-cycle Amp-squared-samples, phase-C, fundamental + harmonicsuQ24.408———Amp2samp scaled
150x20088410CYCLE_I_NmRPer-cycle Amp-squared-samples, phase-N measured, fundamental + harmonicsuQ24.408———Amp2samp scaled
160x20088418CYCLE_I_A_FRPer-cycle Amp-squared-samples, phase-A, fundamental onlyuQ24.408———Amp2samp scaled
170x20088420CYCLE_I_B_FRPer-cycle Amp-squared-samples, phase-B, fundamental onlyuQ24.408———Amp2samp scaled
180x20088428CYCLE_I_C_FRPer-cycle Amp-squared-samples, phase-C, fundamental onlyuQ24.408———Amp2samp scaled
190x20088430CYCLE_I_Nm_FRPer-cycle Amp-squared-samples, phase-N, fundamental onlyuQ24.408———Amp2samp scaled
200x20088438CYCLE_P_ARPer-cycle Watt-samples, phase-A, fundamental + harmonicssQ23.408———W-samp scaled
210x20088440CYCLE_P_BRPer-cycle Watt-samples, phase-B, fundamental + harmonicssQ23.408———W-samp scaled
220x20088448CYCLE_P_CRPer-cycle Watt-samples, phase-C, fundamental + harmonicssQ23.408———W-samp scaled
230x20088450CYCLE_P_A_FRPer-cycle Watt-samples, phase-A, fundamental onlysQ23.408———W-samp scaled
240x20088458CYCLE_P_B_FRPer-cycle Watt-samples, phase-B, fundamental onlysQ23.408———W-samp scaled
250x20088460CYCLE_P_C_FRPer-cycle Watt-samples, phase-C, fundamental onlysQ23.408———W-samp scaled
260x20088468CYCLE_P_NRPer-cycle Watt-samples, phase-N, fundamental + harmonicssQ23.408———W-samp scaled
270x20088470CYCLE_P_N_FRPer-cycle Watt-samples, phase-N, fundamental onlysQ23.408———W-samp scaled
280x20088478CYCLE_Q_ARPer-cycle VAR-samples, phase-A, fundamental + harmonicssQ23.408———VAR-samp scaled
290x20088480CYCLE_Q_BRPer-cycle VAR-samples, phase-B, fundamental + harmonicssQ23.408———VAR-samp scaled
300x20088488CYCLE_Q_CRPer-cycle VAR-samples, phase-C, fundamental + harmonicssQ23.408———VAR-samp scaled
310x20088490CYCLE_Q_A_FRPer-cycle VAR-samples, phase-A, fundamental onlysQ23.408———VAR-samp scaled
320x20088498CYCLE_Q_B_FRPer-cycle VAR-samples, phase-B, fundamental onlysQ23.408———VAR-samp scaled
330x200884A0CYCLE_Q_C_FRPer-cycle VAR-samples, phase-C, fundamental onlysQ23.408———VAR-samp scaled
340x200884A8CYCLE_Q_NRPer-cycle VAR-samples, phase-N, fundamental + harmonicssQ23.408———VAR-samp scaled
350x200884B0CYCLE_Q_N_FRPer-cycle VAR-samples, phase-N, fundamental onlysQ23.408———VAR-samp scaled