14.2 Configuration

The tables below show detailed programming sequences for PRBS, CW and additional CW mode. The R/W column indicates writing (W) or reading (R) a register or the Frame Buffer.

Table 14-1. PRBS and CW Mode Programming Sequence
StepActionRegisterR/WValueDescription
1RESET— — — Reset AT86RF212B
2Register access0x0EW0x01Set IRQ mask register, enable IRQ_0 (PLL_LOCK)
3Register access0x02W0x03Set radio transceiver state TRX_OFF
4Register access— W—Set channel
5Register access— W—Set TX output power. For CW mode, it is recommended GC_TX_OFFS be set to three(1).
6Register access0x01R0x08Verify TRX_OFF state
7Register access0x36W0x0F—
8Register access0x0CW

0x00

0x04

0x08

0x0C

0x1C

0x0A

0x0E

Select

PRBS mode with modulation scheme or CW mode with carrier position:

PRBS mode, BPSK-20

PRBS mode, BPSK-40

PRBS mode, OQPSK-SIN-RC-100

PRBS mode, OQPSK-SIN-250

PRBS mode, OQPSK-RC-250

CW mode, CW at Fc – 0.1 MHz or

CW at Fc + 0.1 MHz, see step 9

CW mode, CW at Fc – 0.25 MHz or

CW at Fc + 0.25 MHz, see step 9

9Frame Buffer write access— W

{PHR, PSDU}

{0x01,0x00}{0x01, 0xFF}{0x01, 0x00}{0x01, 0xFF}

PRBS mode: Write PHR value (0x01 … 0x7F) followed by PSDU data. PHR determines how many bytes of the PSDU data are repeated continuously.

CW mode, CW at Fc – 0.1 MHz

CW mode, CW at Fc + 0.1 MHz

CW mode, CW at Fc – 0.25 MHz

CW mode, CW at Fc + 0.25 MHz

10Register access0x1CW0x54—
11Register access0x1CW0x46—
12Register access0x02W0x09Enable PLL_ON state
13Interrupt event0x0FR0x01Wait for IRQ_0 (PLL_LOCK)
14Register access0x02W0x02Initiate transmission, enter BUSY_TX state
15Measurement— — —Perform measurement
16Register access0x1CW0x00Disable Continuous Transmission Test Mode
17Reset— — — Reset AT86RF212B
Table 14-2. Additional CW Mode Programming Sequence
StepActionRegisterR/WValueDescription
1Reset— — — Reset AT86RF212B rev. C
2Register access0x0EW0x01Set IRQ mask register, enable IRQ_0 (PLL_LOCK)
3Register access0x02W0x03Set radio transceiver state TRX_OFF
4Register access— W— Set channel
5Register access— W— Set TX output power. For CW mode, set GC_TX_OFFS to three(1).
6Register access0x01R0x08Verify TRX_OFF state
7Register access0x36W0x0F—
8Register access0x1CW0x54—
9Register access0x1CW0x42—
10Register access0x34W0x00—
11Register access0x3FW0x08—
12Register access0x02W0x09Enable PLL_ON state
13Interrupt event0x0FR0x01Wait for IRQ_0 (PLL_LOCK)
14Register access0x02W0x02Initiate transmission, enter BUSY_TX state
15Measurement— — — Perform measurement
16Register access0x1CW0x00Disable Continuous Transmission Test Mode
17Reset— — — Reset AT86RF212B rev. C
  1. Changing the output power during continuous transmission is not allowed.