3.1 Interconnection between SAM L21 and AT86RF212B within ATSAMR30E18A SiP
This section describes the interconnection between SAM L21 and AT86RF212B. The interface comprises a client SPI and additional control signals. This interface is a host SPI interface in SAM L21 as shown in the following figure.
The SPI is used for register, Frame Buffer, SRAM and AES access. The additional control signals are connected to the GPIO/IRQ interface of the microcontroller. The following table introduces the radio transceiver I/O signals and their functionality.
| Signal | Description |
|---|---|
| /SEL | SPI select signal, active-low |
| MOSI | SPI data (host output client input) signal |
| MISO | SPI data (host input client output) signal |
| SCLK | SPI clock signal |
| CLKM |
Optional, clock output, usable as:
|
| IRQ |
Interrupt request signal, further used as:
|
| SLP_TR |
Multi-purpose control signal (functionality is state dependent):
|
| /RST | AT86RF212B Reset signal; active-low |
| DIG2 |
Optional:
|