2.3.3.3 Core UART
(Ask a Question)CORE UART configures at baud value 91600 bps and a 78.125 MHz clock is provided as reference.
CORE UART configures at baud value 91600 bps and a 78.125 MHz clock is provided as reference.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.