2.5 Serial Data Input (SI)

The Serial Data Input (SI) pin is used to transfer data into the device. It receives instructions, addresses and data. Data are latched on the rising edge of the Serial Data Clock (SCK).