2.2 Serial Data Output (SO)
The Serial Data Output (SO) pin is used to transfer data out of the AT25128B/AT25256B. During a read sequence, data are shifted out on this pin after the falling edge of the Serial Data Clock (SCK).
The Serial Data Output (SO) pin is used to transfer data out of the AT25128B/AT25256B. During a read sequence, data are shifted out on this pin after the falling edge of the Serial Data Clock (SCK).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.