5.3.22 _Q15power Function
This function finds the power result given the base value and the power value in Q15 format.
Include
<libq.h>
Prototype
_Q15 _Q15power(_Q15 x, _Q15 y);
Argument
x | a fixed-point number in Q15 format, which ranges from 1 to 215-1. The value of this argument ranges from 1 to 32767. |
y | a fixed-point number in Q15 format, which ranges from 1 to 215-1. The value of this argument ranges from 1 to 32767. |
Return Value
This function returns x to the power of y
in Q15 format. The value ranges from 1 to 32767.