5.3.91 _Q31power Function
This function finds the power result given the base value and the power value in Q31 format.
Include
<libq.h>
Prototype
_Q31 _Q31power(_Q31 x, _Q31 y);
Argument
x | a fixed-point number in Q31 format, which ranges from 1 to 231-1. The value of this argument ranges from 1 to 2147483647. |
y | a fixed-point number in Q31 format, which ranges from 1 to 231-1. The value of this argument ranges from 1 to 2147483647. |
Return Value
This function returns x to the power of y in Q31
format. The value ranges from 1 to 2147483647.