5.3.80 _Q31atoi Function
This function takes a string which holds the ASCII representation of decimal digits and converts it into a single Q31 number.
Note: The decimal digit should not be beyond the range: -2147483648 to
2147483647.
Include
<libq.h>
Prototype
_Q31 _Q31atoi(const char *s);
Argument
s | a buffer holding the ASCII values of each decimal digit. |
Return Value
This function returns the integer equivalent of s in Q31 format, which
range is from -2147483648 to 2147483647.