5.3.23 _Q15random Function
This function generates a random number in the range from -32768 to 32767.
The random number generation is periodic with period 65536. The function uses the
_Q15randomSeed variable as a random seed value.
Include
<libq.h>
Prototype
_Q15 _Q15random(void);
Argument
None.
Return Value
This function returns a random number in Q15 format. The value ranges from -32768 to 32767.