5.3.86 _itofQ31 Function
This function converts a Q31 value into its corresponding floating-point value.
Include
<libq.h>
Prototype
float _itofQ31(_Q31 x);
Argument
x | a fixed-point number in Q31 format, which ranges from -231 to 231-1. The value of this argument ranges from -2147483648 to 2147483647. |
Return Value
This function returns a floating-point equivalent number. The corresponding floating-point range is -1 to 0.99999996.