5.3.71 _Q31acos Function
This function finds the arc cosine of a Q31 value.
Include
<libq.h>
Prototype
_Q31 _Q31acos(_Q31 x);
Argument
x | a fixed-point number in Q31 format, which ranges from -231 to 231-1. Therefore the value of this argument ranges from 1160290366 to 2147483647. |
Return Value
This function returns the arc cosine of x in Q31 format. The value
ranges from 65536 to 2147483647.