5.3.92 _Q31random Function
This function generates a random number in the range from -2147483648 to 2147483647. The
random number generation is periodic with period 65536. The function uses the
_Q31randomSeed variable as a random seed value.
Include
<libq.h>
Prototype
_Q31 _Q31random(void);
Argument
None.
Return Value
This function returns a random number in Q31 format. The value ranges from -2147483648 to 2147483647.